Properties
Version | Automatic machines, Replacement part |
Order No. | 1283520000 |
Type | AIMESA CF LZ TIN |
GTIN (EAN) | 4050118073669 |
Qty. | 1 items |
Depth | 18.5 mm |
Depth (inches) | 0.728 inch |
Height | 1 mm |
Height (inches) | 0.039 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 3.65 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9027310000 – Crimpfix LZ (up to serial number 1764) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |