Properties
Version | Accessories, Replacement part |
Order No. | 1120900000 |
Type | AIMESA CF LZ |
GTIN (EAN) | 4032248901753 |
Qty. | 1 items |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
Height | 1 mm |
Height (inches) | 0.039 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 4 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9027310000 – Crimpfix LZ (up to serial number 1763) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines