Properties
Version | Accessories, Replacement part |
Order No. | 9054740000 |
Type | AIMESA V CUTFIX |
GTIN (EAN) | 4032248104512 |
Qty. | 1 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 0.009 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ETIM 10.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-03 |
ECLASS 10.0 | 17-13-01-03 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ECLASS 15.0 | 17-13-01-01 |
ROHS | Conform |