Egenskaber
Version | Accessories, Set of cutters |
Order No. | 1120920000 |
Type | AIMESA VRM 2,09 |
GTIN (EAN) | 4032248901869 |
Qty. | 1 Styk |
Depth | 26,8 mm |
Depth (inches) | 1,055 inch |
Height | 1,6 mm |
Height (inches) | 0,063 inch |
Width | 20 mm |
Width (inches) | 0,787 inch |
Net weight | 10 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 1534740000 - Powerstripper AM 12 (up to serial number 2018) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ETIM 10.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-02 |
ECLASS 10.0 | 17-13-01-02 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ECLASS 15.0 | 17-13-01-01 |
ROHS | Conform |