Properties
Version | Accessories, Set of cutters |
Order No. | 2007370000 |
Type | AIMESA VRM 3,01 |
GTIN (EAN) | 4050118392555 |
Qty. | 1 items |
Depth | 26.8 mm |
Depth (inches) | 1.055 inch |
1.6 mm | |
Height (inches) | 0.063 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 4 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 1534740000 - Powerstripper AM 12 (up to serial number 2018) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-02 |
ECLASS 10.0 | 17-13-01-02 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |