Properties
Version | PE terminal, PUSH IN, Green/yellow, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 2668760000 |
Type | AITB 16 BB 2C PE |
GTIN (EAN) | 4064675266242 |
Qty. | 20 items |
Depth | 52.9 mm |
Depth (inches) | 2.083 inch |
Height | 84.6 mm |
Height (inches) | 3.331 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 44.077 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | No |
Explosion-tested version | No |
Snap-on | Yes |
Type of fixing | TS 35 |
Type of mounting | TS 35 |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A6 |
Number of connections | 2 |
Stripping length | 18 mm |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 0.75 mm² |
Type of connection | PUSH IN |
Type of connection 2 | Busbar connection |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Rated cross-section | 16 mm² |
Rated voltage | 800 V |
Rated voltage to adjoining terminal | 800 V |
Rated DC voltage | 800 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 0.42 mΩ |
Rated impulse withstand voltage | 8 kV |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_199370) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253723) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2668760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2668760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2668760000&norm=0) |
Tender specification | [Ausschreibungstext AITB 16 BB 2C PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_246164) |
User Documentation |
[AITB 16 + ZQV 10_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_303689)
[AITB 16 + ZQV 10_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_303690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |