AITB 16 BB NLO BL

Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

Item No. 2669140000

Properties

Accessories

    MarkersTerminal markersMultiCardWADWAD 5Blank
  • WAD 5 MC NE WS
    Item No.:
    1112910000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, white

  • Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
  • SSCH 10X3X1000 CU/SN
    Item No.:
    0348900000
    Packaging unit:
    1 Meter

    Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper

  • Terminal BlocksAccessoriesTest adapters and TestsocketsA-Series
  • ATPG 1.5-10 L
    Item No.:
    1991890000
    Packaging unit:
    50 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • MarkersTerminal markersMultiMarkWSWS 8/10
  • WS-A 8/10 MM WS
    Item No.:
    2619890000
    Packaging unit:
    350 PC

    WS, Terminal marker, 8 x 10 mm, Weidmueller, white

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesSupport bracketsA-Series
  • APP ITB 16 BB 2C/NDT BL
    Item No.:
    2668890000
    Packaging unit:
    20 PC

    A-series, End plate

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalAccessoriesAdditional accessories
  • PS 2.0 MC
    Item No.:
    0310000000
    Packaging unit:
    20 PC

    PCB plug-in connector, Accessories, Test plug, red, Number of poles: 1

  • Terminal BlocksAccessoriesCross-connectionsA-Series10 mm²
  • ZQV 10N/2
    Item No.:
    2497250000
    Packaging unit:
    25 PC

    Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 17.8 mm

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 1.0X5.5X150
    Item No.:
    2749380000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm

  • MarkersTerminal markersMultiCardWSWS 7.8/9.2Blank
  • WS 7.8/9.2 PLUS MC NE GR
    Item No.:
    1208970000
    Packaging unit:
    360 PC

    WS, Terminal marker, 7.8 x 9.2 mm, Pitch in mm (P): 9.20 Weidmueller, grey

  • MarkersTerminal markersMultiCardWADWAD 8Blank
  • WAD 8 MC NE WS
    Item No.:
    1112940000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white

Is accessory of

    Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocks1-tier6 mm²
  • AITB 6 BB 2C
    Item No.:
    2668700000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 6 BB NDT BL
    Item No.:
    2668730000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 6 BB 2C PE
    Item No.:
    2668720000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 6 BB 2C BL
    Item No.:
    2668710000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWith busbar system4 mm²
  • AITB 4 BB L-L-PE
    Item No.:
    2669080000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 4 BB L-L
    Item No.:
    2669070000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • AITB 4 BB NDT-L-PE
    Item No.:
    2669100000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 4 BB N-L-PE
    Item No.:
    2669090000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocks1-tier2.5 mm²
  • AITB 2.5 BB 2C PE
    Item No.:
    2668680000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 2.5 BB 2C BL
    Item No.:
    2668670000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 2.5 BB NDT BL
    Item No.:
    2668690000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, blue, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 2.5 BB 2C
    Item No.:
    2668660000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocks1-tier16 mm²
  • AITB 16 BB NDT BL
    Item No.:
    2668770000
    Packaging unit:
    20 PC

    Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 16 BB 2C PE
    Item No.:
    2668760000
    Packaging unit:
    20 PC

    PE terminal, PUSH IN, Green/yellow, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 16 BB 2C
    Item No.:
    2668740000
    Packaging unit:
    20 PC

    Multi level installation terminal block, PUSH IN, dark beige, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 16 BB 2C BL
    Item No.:
    2668750000
    Packaging unit:
    20 PC

    Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWith busbar system2.5 mm²
  • AITB 2.5 BB NDT-L-PE
    Item No.:
    2668950000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 BB L-L-PE
    Item No.:
    2668930000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 BB L-L
    Item No.:
    2668900000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • AITB 2.5 BB N-L
    Item No.:
    2668910000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • AITB 2.5 BB L
    Item No.:
    2668920000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • AITB 2.5 BB N-L-PE
    Item No.:
    2668940000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeBuilding installation wiringPUSH IN technologyInstallation terminal blocksmulti-tierWith busbar system2.5 mm²
  • AITB 2.5 BB NDT-L-PE DL
    Item No.:
    2782610000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 BB L-L-PE DL
    Item No.:
    2782580000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 BB N-L-PE DL
    Item No.:
    2782600000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 BB L-L DL
    Item No.:
    2782570000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWithout busbar system2.5 mm²
  • AITB 2.5 LDT-L-PE
    Item No.:
    2669040000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 L-L-PE
    Item No.:
    2669010000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 LDT-L-PE W/O DTLV
    Item No.:
    2669050000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 L-L
    Item No.:
    2669000000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • AITB 2.5 LDT-L
    Item No.:
    2668980000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • AITB 2.5 N-L-PE
    Item No.:
    2669020000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 NDT-L-PE
    Item No.:
    2669030000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

  • AITB 2.5 LDT-L W/O DTLV
    Item No.:
    2668990000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

Individual part of