AITB 4 BB NDT-L-PE

Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid

Item No. 2669100000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
  • DEK 5/5 PLUS MC NE WS
    Item No.:
    1854490000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
  • AEB 35 SCL/1 V0
    Item No.:
    2661280000
    Packaging unit:
    20 PC

    A-series, End bracket

  • AEB 35 SC/1
    Item No.:
    1991920000
    Packaging unit:
    50 PC

    A-series, End bracket

  • AEB 35 SCL/1 V0 BK
    Item No.:
    2661300000
    Packaging unit:
    20 PC

    A-series, End bracket

  • AEB 35 SCL/1 V0 GY
    Item No.:
    2661290000
    Packaging unit:
    20 PC

    A-series, End bracket

  • Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
  • SSCH 10X3X1000 CU/SN
    Item No.:
    0348900000
    Packaging unit:
    1 Meter

    Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesEnd platesA-Series4 mm²
  • AEP ITB 4 BB
    Item No.:
    2669110000
    Packaging unit:
    20 PC

    A-series, End plate

  • MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • Terminal BlocksAccessoriesTest adapters and TestsocketsA-Series
  • ATPG 4 MI-R
    Item No.:
    1991860000
    Packaging unit:
    50 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • ATPG 1.5-10 L
    Item No.:
    1991890000
    Packaging unit:
    50 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocks1-tier16 mm²
  • AITB 16 BB NLO BL
    Item No.:
    2669140000
    Packaging unit:
    20 PC

    Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksAccessoriesCross-connectionsA-Series4 mm²
  • ZQV 4N/8
    Item No.:
    1528030000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/7
    Item No.:
    1528020000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/6 BL
    Item No.:
    1528170000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/5 BL
    Item No.:
    1528140000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/2
    Item No.:
    1527930000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/30
    Item No.:
    2561580000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/4 BL
    Item No.:
    1528120000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/10
    Item No.:
    1528090000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/6
    Item No.:
    1527990000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/9
    Item No.:
    1528070000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/3 BL
    Item No.:
    1528080000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/7 BL
    Item No.:
    1528180000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/8 BL
    Item No.:
    1528190000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/9 BL
    Item No.:
    1528220000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/3
    Item No.:
    1527940000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/2 BL
    Item No.:
    1528040000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/50 BL
    Item No.:
    1528240000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/50
    Item No.:
    1528130000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/30 BL
    Item No.:
    2561610000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/10 BL
    Item No.:
    1528230000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/4
    Item No.:
    1527970000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/32
    Item No.:
    2561670000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 32, Pitch in mm (P): 6.00, Insulated: Yes, Width: 193.9 mm

  • ZQV 4N/5
    Item No.:
    1527980000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
  • SDIS SLIM 0.6X3.5X100
    Item No.:
    2749610000
    Packaging unit:
    1 PC

    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalAccessoriesAdditional accessories
  • PS 2.0 MC
    Item No.:
    0310000000
    Packaging unit:
    20 PC

    PCB plug-in connector, Accessories, Test plug, red, Number of poles: 1

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesSupport bracketsA-Series
  • APP ITB 4 BB BL
    Item No.:
    2669120000
    Packaging unit:
    20 PC

    A-series, End plate

Individual part of