AKE 4

PE terminal, Screw connection, yellow, green, 4 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid

Item No. 0380260000

Properties

Accessories

    Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQ / AKZ
  • Q 2 AKZ4
    Item No.:
    0336400000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm

  • Q 10 AKZ4
    Item No.:
    0368600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 59.9 mm

  • Q 3 AKZ4
    Item No.:
    0336500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm

  • Q 4 AKZ4
    Item No.:
    0336600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 15
  • EW 15/2
    Item No.:
    1071900000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C

  • EW 15
    Item No.:
    0382860000
    Packaging unit:
    50 PC

    End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP AKZ4
    Item No.:
    0294460000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TW AKZ GN
    Item No.:
    1190350000
    Packaging unit:
    50 PC

    Partition plate (terminal), green, Height: 37 mm, Width: 2 mm, V-0, Wemid

  • TW AKZ SW
    Item No.:
    1417510000
    Packaging unit:
    50 PC

    Partition plate (terminal), black, Height: 37 mm, Width: 2 mm, V-0, Wemid

  • TW AKZ RT
    Item No.:
    1190340000
    Packaging unit:
    50 PC

    Partition plate (terminal), red, Height: 37 mm, Width: 2 mm, V-0, Wemid

  • TW AKZ
    Item No.:
    1190330000
    Packaging unit:
    50 PC

    Partition plate (terminal), beige, Height: 37 mm, Width: 2 mm, V-0, Wemid

  • TW AKZ WS
    Item No.:
    1190360000
    Packaging unit:
    50 PC

    Partition plate (terminal), white, Height: 37 mm, Width: 2 mm, V-0, Wemid