Properties
Version | DMS 3, Battery |
Order No. | 9007450000 |
Type | AKKU DMS 3 |
GTIN (EAN) | 4008190450106 |
Qty. | 1 items |
Net weight | 126.78 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Rechargeable battery for DMS 3 |
Rated voltage | 2.4 V |
Rechargeable batteries | Ni-Mh cells |
Weight | 122 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001199 |
ETIM 7.0 | EC001199 |
ETIM 8.0 | EC001199 |
ETIM 9.0 | EC001199 |
ECLASS 9.0 | 21-05-92-07 |
ECLASS 9.1 | 21-05-92-07 |
ECLASS 10.0 | 21-05-92-07 |
ECLASS 11.0 | 21-05-29-02 |
ECLASS 12.0 | 21-05-29-02 |
ECLASS 13.0 | 21-05-29-02 |
ECLASS 14.0 | 21-05-29-02 |
ROHS | Conform |
Is accessory of
ToolsScrewdriversBattery-operated torque screwdriverDMS 3