Properties
Order No. | 2860070000 |
Type | AKKU LI 18B5 |
GTIN (EAN) | 4064675574750 |
Qty. | 1 items |
Net weight | 700 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001199 |
ETIM 7.0 | EC001199 |
ETIM 8.0 | EC001199 |
ETIM 9.0 | EC001199 |
ECLASS 9.0 | 21-05-92-07 |
ECLASS 9.1 | 21-05-92-07 |
ECLASS 10.0 | 21-05-92-07 |
ECLASS 11.0 | 21-05-29-02 |
ECLASS 12.0 | 21-05-29-02 |
ECLASS 13.0 | 21-05-29-02 |
ECLASS 14.0 | 21-05-29-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCuttingBattery-operated cable cutterTools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools