Properties
Version | Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 130 °C |
Order No. | 0294360000 |
Type | AKZ 4 |
GTIN (EAN) | 4008190054625 |
Qty. | 100 items |
Depth | 29 mm |
Depth (inches) | 1.142 inch |
Depth including DIN rail | 30.5 mm |
Height | 28.5 mm |
Height (inches) | 1.122 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 4.55 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV18ATEX8221U |
Certificate No. (IECEX) | IECEXTUR18.0024U |
Max. voltage (ATEX) | 352 V |
Current (ATEX) | 32 A |
Wire cross section max. (ATEX) | 6 mm² |
Max. voltage (IECEX) | 352 V |
Current (IECEX) | 32 A |
Wire cross section max. (IECEX) | 6 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 15 |
N-function | No |
PE function | No |
PEN function | No |
Cross-section for connected wire, solid, two clampable wires, max. | 1.5 mm² |
Cross-section for connected wire, solid, two clampable wires, min. | 0.5 mm² |
Cross-section for connected wire, stranded, two clampable wires, max. | 1.5 mm² |
Cross-section for connected wire, stranded, two clampable wires, min. | 0.5 mm² |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 8 mm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.6 Nm |
Torque level with DMS electric screwdriver | 2 |
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 154685-1372355 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 24 AWG |
TS 15 offset | 13.5 mm |
Number of poles | 1 |
Rail | TS 15 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Rated cross-section | 4 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 32 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 27 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35734)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253955) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_42040) [CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_42041) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80370) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80371) [INMETRO certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152209) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178466) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253956) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36443) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58950) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0294360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0294360000) |
Product Change Notification | [PCN_AKZ_20190405](https://mdcop.weidmueller.com/mediadelivery/asset/900_87123) |
User Documentation |
[NTI AKZ 4](https://mdcop.weidmueller.com/mediadelivery/asset/900_80374)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![INMETRO](/picture/INMETRO.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |