Properties
Version | Multi-tier modular terminal, Dark Blue, 4 mm², Number of connections: 4, Number of levels: 2, V-0, Wemid |
Order No. | 2938220000 |
Type | AL2T 4 BL |
GTIN (EAN) | 4099986698475 |
Qty. | 50 items |
Net weight | 22.38 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Dark Blue |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of levels | 2 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Snap-on | Yes |
Type of fixing | TS 35 |
Type of mounting | TS 35 |
Blade size | 0.6 x 3.5 mm |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.14 mm² |
Connection direction | on side |
Number of connections | 4 |
Type of connection 2 | PUSH IN |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rated cross-section | 4 mm² |
Rated current | 32 A |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315458) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2938220000) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |