Properties
Version | End plate (terminals), dark beige, Height: 106.05 mm, Width: 5.1 mm, V-0, Wemid |
Order No. | 2848010000 |
Type | ALEP 2T 2.5 |
GTIN (EAN) | 4064675457558 |
Qty. | 20 items |
Height | 106.05 mm |
Height (inches) | 4.175 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 4.39 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314451) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2848010000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2847620000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2847630000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2847640000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2938210000Packaging unit:50 PC
Multi-tier modular terminal, Dark Blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2847650000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks2-tier2.5 mm²
Terminal BlocksUniversal rangePUSH IN technologyA-SeriesModular PE terminal blocks2-tier2.5 mm²