Properties
Version | End plate (terminals), dark beige, Height: 69.6 mm, Width: 2.1 mm, V-0, Wemid |
Order No. | 2871830000 |
Type | ALEP 3C 4 |
GTIN (EAN) | 4064675639954 |
Qty. | 20 items |
Depth | 45.3 mm |
Depth (inches) | 1.783 inch |
Height | 69.6 mm |
Height (inches) | 2.74 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.475 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303680) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2871830000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2872080000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2871990000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872100000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872020000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872090000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872070000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872010000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, red, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872040000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872030000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, green, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872050000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872060000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, white, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2872000000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Dark Blue, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847720000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847750000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid