Properties
Version | End plate (terminals), blue, Height: 77.6 mm, Width: 2.1 mm, V-0, Wemid |
Order No. | 2871800000 |
Type | ALEP 4C 2.5 BL |
GTIN (EAN) | 4064675639923 |
Qty. | 20 items |
Depth | 40.5 mm |
Depth (inches) | 1.594 inch |
Height | 77.6 mm |
Height (inches) | 3.055 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 1.81 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity |
[CB Certificate and Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_303977)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253741) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2871800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2871800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2871800000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2847610000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2847490000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847470000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847460000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847580000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847500000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C