Properties
Version | End plate (terminals), 66.3 mm x 2 mm, dark beige |
Order No. | 2898830000 |
Type | ALEP DT 2.5 2C |
GTIN (EAN) | 4064675904434 |
Depth | 29.1 mm |
Depth (inches) | 1.146 inch |
Height | 66.3 mm |
Height (inches) | 2.61 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 1.99 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305160) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2898660000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:2898670000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
-
Item No.:2898680000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 2
-
Item No.:2898690000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 2
Terminal BlocksUniversal rangePUSH IN technologyA-SeriesModular test-disconnect terminal blocks1-tier2.5 mm²