Properties
Version | Tools, Sheathing strippers |
Order No. | 9001540000 |
Type | AM 25 |
GTIN (EAN) | 4008190138271 |
Qty. | 1 items |
Depth | 33 mm |
Depth (inches) | 1.299 inch |
Height | 157 mm |
Height (inches) | 6.181 inch |
Width | 47 mm |
Width (inches) | 1.85 inch |
Net weight | 120.67 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Sheathing strippers |
Cable type | PVC round cable |
Conductor cross-section, max. | 490 mm² |
Conductor cross-section, min. | 28 mm² |
Cut depth | adjustable up to 4.5 mm |
Max. conductor diameter | 25 mm |
Min. conductor diameter | 6 mm |
Workable cable | PVC cables |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66790) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9001540000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101194) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ETIM 10.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
Is accessory of
-
Item No.:1003260000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:8000056232Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch
-
Item No.:2819530000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:2921380000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1957580000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1440920000Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1059320000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Distribution
-
Item No.:1002900000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Distribution
-
Item No.:3021790000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1957590000Packaging unit:1 PC
FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate
-
Item No.:1963570000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
-
Item No.:1111910000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:1961770000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:1252210000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1961780000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
-
Item No.:8000007924Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1025060000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:9028850000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 50, Stripping tool: AM 25, Crimping range, min.: 25, Colour code: Weidmüller
-
Item No.:1180300000Packaging unit:1 PC
FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1206530000Packaging unit:1 PC
FieldPower® Box, AC, IP20, in complete state, Polycarbonate, Insulation displacement connection (IDC), PUSH IN, Distribution
-
Item No.:3022850000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1126840000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1009990000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:3021770000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:3020950000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1131730000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1952130000Packaging unit:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:2000240000Packaging unit:10 PC
Field Power® plug-in connector, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:1952120000Packaging unit:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:8000050554Packaging unit:1 PC
FieldPower® power supply unit, IP65, 3 x 4 A NEC Class 2, 24 V, DC, PUSH IN, M12, A-coded
-
Item No.:8000028513Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1269960000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1534930000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5