Properties
Version | Tools, Sheathing strippers |
Order No. | 9001080000 |
Type | AM 35 |
GTIN (EAN) | 4008190208011 |
Qty. | 1 items |
Depth | 33 mm |
Depth (inches) | 1.299 inch |
Height | 174 mm |
Height (inches) | 6.85 inch |
Width | 53 mm |
Width (inches) | 2.087 inch |
Net weight | 127.73 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Sheathing stripper for up to 35mm outer diameter |
Cable type | PVC round cable |
Cut depth | adjustable up to 4.5 mm |
Max. conductor diameter | 35 mm |
Min. conductor diameter | 25 mm |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101194) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |