Properties
Version | Tools, Stripping and cutting tool |
Order No. | 9009940000 |
Type | AM ASI-SPEZIAL |
GTIN (EAN) | 4032248363391 |
Qty. | 1 items |
Depth | 28 mm |
Depth (inches) | 1.102 inch |
Height | 102 mm |
Height (inches) | 4.016 inch |
Width | 166 mm |
Width (inches) | 6.535 inch |
Net weight | 151 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Sheathing stripper for TPE and PUR ASI cables |
Cable type | ASI-TPE |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ETIM 10.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
ECLASS 15.0 | 21-04-37-06 |