Properties
Version | Fastening element |
Order No. | 2495380000 |
Type | AMG EP 2010 |
GTIN (EAN) | 4050118505306 |
Qty. | 30 items |
Depth | 96.5 mm |
Depth (inches) | 3.799 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 32.599 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conformal coating | Yes |
Protection degree | IP20 |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_68860)
[UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_314087) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39778) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2495380000) |
User Documentation | [Manual_maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_43594) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1478990000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
Is accessory of
Power SuppliesElectronic load monitoringmaxGUARDStandard version for machine construction
Power SuppliesElectronic load monitoringtopGUARD
Power SuppliesElectronic load monitoringmaxGUARDExtended version for shipbuilding and EX applications