Properties
Version | Partition plate |
Order No. | 2500760000 |
Type | AMG EP KIT |
GTIN (EAN) | 4050118525465 |
Qty. | 1 items |
Net weight | 123 g |
Operating temperature | -25 °C...70 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Protection degree | IP20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313706) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2500760000) |
User Documentation | [Manual_maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_43594) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) |
ROHS | Conform |