Properties
Version | Accessories, Terminal marker, 10.5 x 500 mm, Pitch in mm (P): 10.00 Weidmueller Klippon Connect, white |
Order No. | 2655040000 |
Type | AMR 10/50 |
GTIN (EAN) | 4050118692730 |
Qty. | 10 items |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 500 mm |
Width (inches) | 19.685 inch |
Net weight | 7 g |
Operating temperature range | -40...82 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller Klippon Connect |
Colour | white |
Material | PVC |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...82 °C |
Operating temperature range, max. | 82 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-0 |
Version | Weidmueller Klippon Connect terminals, type A-series |
Width | 500 mm |
Pitch in mm (P) | 10 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |