Properties
Version | End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm |
Order No. | 1189880000 |
Type | AP 111 D BK |
GTIN (EAN) | 4050118159929 |
Qty. | 10 items |
Depth | 101.7 mm |
Depth (inches) | 4.004 inch |
Height | 108.6 mm |
Height (inches) | 4.276 inch |
Width | 22 mm |
Width (inches) | 0.866 inch |
Net weight | 8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Insulating material group | I |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Catalogues | |
Brochures |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |