Properties
Version | End plate (terminals), dark beige, Height: 47.51 mm, Width: 1.5 mm, V-0, Wemid |
Order No. | 1783800000 |
Type | AP DLD2.5/PE DB |
GTIN (EAN) | 4032248189830 |
Qty. | 20 items |
Depth | 45.85 mm |
Depth (inches) | 1.805 inch |
Height | 47.51 mm |
Height (inches) | 1.87 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.685 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63702) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1783800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1783800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1783790000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks3-tier2.5 mm²