AP KSKM

SAK Series, End plate, 1.5 mm, beige, Direct mounting

Item No. 9509630000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • KSKM 2/32 GZ 1X1/4
    Item No.:
    9509580000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 13 A, G-Si. 1 x 1/4, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • KSKM 1/35 G20
    Item No.:
    9509600000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • SAKS 2/35
    Item No.:
    1368720000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, medium yellow

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x20 fuse
  • KSKM 1/32 G20
    Item No.:
    9509570000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35
    Item No.:
    0501820000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow

  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • SAKS 4/35 DB
    Item No.:
    0501800000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • KSKM 3/35 GZ 1 1/4X1/4
    Item No.:
    9509620000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier10 mm²E 16 fuse
  • SAKS 2/35 DB
    Item No.:
    1368700000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, dark beige