Properties
Version | End plate, OMNIMATE Housing - TERMINALBOX blue, End plate, Width: 1.5 mm |
Order No. | 2463210000 |
Type | AP MCZ1.5 BL |
GTIN (EAN) | 4050118481303 |
Qty. | 50 items |
Depth | 55.85 mm |
Depth (inches) | 2.199 inch |
Height | 91 mm |
Height (inches) | 3.583 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Length | 0 mm |
Net weight | 5.961 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66/6 |
Insulating material group | I |
Material | PA 66/6 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | blue |
Colour chart (similar) | RAL 5012 |
Encapsulation option | Yes |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Number of poles | 5 |
Number of poles | 5 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100713) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2463210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2463210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |