Properties
Version | End plate (terminals), blue, Height: 42 mm, Width: 1.5 mm, V-2, PA 66 |
Order No. | 0211380000 |
Type | AP SAKR BL |
GTIN (EAN) | 4008190141943 |
Qty. | 20 items |
Depth | 25 mm |
Depth (inches) | 0.984 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.75 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | blue |
UL 94 flammability rating | V-2 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58856) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0211380000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0211380000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0299960000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0185760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0299560000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0412760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66
-
Item No.:0412860000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66
-
Item No.:0412160000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0413060000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412960000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0263660000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0172160000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0172180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0183380000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
-
Item No.:0183360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66