Properties
Version | VSSC, End plate |
Order No. | 1067230000 |
Type | AP VSSC6 LB |
GTIN (EAN) | 4032248999866 |
Qty. | 50 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 88.5 mm |
Height (inches) | 3.484 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 5.8 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Blue |
Design | miscellaneous |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | End plate |
Protection degree | IP20 |
Colour | Light Blue |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60188) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1067230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | End plate for VSSC6 |
Short specification | End plate for VARITECTOR VSSC6 |
ROHS | Conform |
Is accessory of
-
Item No.:1065020000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 2 kV
-
Item No.:1421440000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1870 V
-
Item No.:1066490000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1870 V
-
Item No.:1130670000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1.8 kV
Lightning and Surge ProtectionSPDs for data interfacesRS485 / RS422
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designProtection for binary signals (SL)Indirect earthing (FG)VSSC6 surge protection terminal for floating-ground binary signals (12 V, 24 V, 48 V and 60 V)
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designProtection for analogue signals (CL)Indirect earthing (FG)VSSC6 surge protection terminal for floating-ground current loops
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designVSSC Application