Properties
Version | VSSC, End plate |
Order No. | 1063110000 |
Type | AP VSSC6 |
GTIN (EAN) | 4032248947553 |
Qty. | 50 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 88.5 mm |
Height (inches) | 3.484 inch |
Width | 1.6 mm |
Width (inches) | 0.063 inch |
Net weight | 5.8 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Design | miscellaneous |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | End plate |
Protection degree | IP20 |
Colour | black |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60097) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1063110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1063110000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ETIM 10.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
Long specification | End plate for VSSC6 |
Short specification | End plate for VARITECTOR VSSC6 |
ROHS | Conform |
Is accessory of
-
Item No.:1064990000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064980000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1139710000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1065010000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064800000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064610000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1064600000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 300 V
-
Item No.:1064570000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1064840000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1064530000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064540000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064630000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064810000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064860000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064820000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1064730000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 50 V
-
Item No.:1064950000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064740000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 70 V
-
Item No.:1064260000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 1600 V
-
Item No.:1064320000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1550 V
-
Item No.:1064290000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1510 V
-
Item No.:1064330000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1550 V
-
Item No.:1064280000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1510 V
-
Item No.:1064310000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1650 V
-
Item No.:1064270000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 1632 V
-
Item No.:1064300000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1.7 kV
-
Item No.:1064640000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064870000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064710000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064920000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064720000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064690000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064890000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064700000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064390000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1354790000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064400000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1064340000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064380000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064350000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064230000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064170000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064220000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064250000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V
-
Item No.:1064210000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V
-
Item No.:1064150000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064190000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
-
Item No.:1064240000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
-
Item No.:1064420000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064490000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064440000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1064500000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1354800000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064430000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V