APD 18X2.5 OR

This product is not yet available.

Distribution block, PUSH IN, 2.5 mm², 800 V, 24 A, orange

Item No. 3232020000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Continuous operating temperature, min.
Continuous operating temperature, max.

Material data

Basic material
Colour
Colour of operational elements

System specifications

End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally
PE connection
Mounting rail
PE function
PEN function

Additional technical data

Explosion-tested version
Open sides

Conductors for clamping (rated connection)

Blade size
Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Connection direction
Gauge to IEC 60947-1
Number of connections
Stripping length
Type of connection
Type of connection 2
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded, max.

General

Mounting rail
Number of poles

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Current at maximum wires
Power loss (IEC 60947-7-x)
Pollution severity
Surge voltage category

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0