APG 6/2 MBB

Plug, 6 mm², 500 V, 30 A, Number of poles: 2, dark beige

Item No. 2762330000

Properties

Accessories

    Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeAccessoriesPlugsAccessoriesStrain reliefs
  • APGSR 6
    Item No.:
    2762390000
    Packaging unit:
    20 PC

    Strain relief (terminal), Wemid, orange

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
  • DEK 5/8 MC NE WS
    Item No.:
    1856740000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • Terminal BlocksAccessoriesPlugsA-SeriesAccessoriesCoding elements
  • APGCE
    Item No.:
    1514490000
    Packaging unit:
    50 PC

    Coding element (terminal), Wemid, orange, Width: 3.3 mm

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeAccessoriesPlugsAccessoriesLocking elements
  • APGLE 6
    Item No.:
    2762400000
    Packaging unit:
    20 PC

    Locking element (terminal), Wemid, orange

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 1.0X5.5X150
    Item No.:
    2749380000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK-A 5/8 MM WS
    Item No.:
    2448860000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8.1 mm, Weidmueller, white

Is accessory of

    Terminal BlocksApplication rangeInstrument transformer wiringTTB rangePUSH IN technologyPluggable measuring transducer terminal blocks6 mm²
  • ATTB 6 PG CT
    Item No.:
    2762280000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige