Properties
Version | Strain relief (terminal), Wemid, orange |
Order No. | 2457600000 |
Type | APGSR 2.5/4 - 8P |
GTIN (EAN) | 4050118472929 |
Qty. | 25 items |
Depth | 74.4 mm |
Depth (inches) | 2.929 inch |
Height | 7.87 mm |
Height (inches) | 0.31 inch |
Width | 30.1 mm |
Width (inches) | 1.185 inch |
Net weight | 4.24 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66126) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2457600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2457600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:1548150000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1548060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1548160000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:1548140000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1548070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1548130000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2540080000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540050000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540110000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540060000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540180000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540170000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540100000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:1513720000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513940000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513840000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:2712790000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, beige
-
Item No.:1513770000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 10, dark beige
-
Item No.:1513650000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige
-
Item No.:2712760000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, beige
-
Item No.:1513740000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 9, dark beige
-
Item No.:2712800000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 9, beige
-
Item No.:2712770000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 6, beige
-
Item No.:1513640000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 2, dark beige
-
Item No.:2712780000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 7, beige
-
Item No.:2712810000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 10, beige
-
Item No.:1513950000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513830000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513790000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige
-
Item No.:1513880000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513980000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513930000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513900000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513850000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513730000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, dark beige
-
Item No.:1513690000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 6, dark beige
-
Item No.:1513680000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513700000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 7, dark beige
-
Item No.:1513780000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513670000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige
-
Item No.:1513820000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige
-
Item No.:2712740000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, beige
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:1514000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1513890000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:2898160000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1513970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1514020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1514040000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1514030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2898150000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2898170000Packaging unit:50 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, Green/yellow
-
Item No.:1513990000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1513870000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:1513920000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540360000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Item No.:2540610000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Item No.:2540520000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 7, dark beige
-
Item No.:2540450000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Item No.:2540630000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Item No.:2540440000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Item No.:2540540000Packaging unit:20 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 9, dark beige
-
Item No.:2540590000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Item No.:2540430000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Item No.:2540460000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Item No.:2540550000Packaging unit:20 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 10, dark beige
-
Item No.:2540620000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Item No.:2540490000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Item No.:2540530000Packaging unit:20 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 8, dark beige
-
Item No.:2540500000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Item No.:2540570000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Item No.:2540600000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Item No.:2540480000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Item No.:2540470000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 2, dark beige
-
Item No.:2540510000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 6, dark beige
-
Item No.:2540580000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Item No.:2540560000Packaging unit:50 PC
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Item No.:2540230000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540290000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540250000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540270000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540260000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540300000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow