Properties
Version | Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige |
Order No. | 3002280000 |
Type | APGTB 6 FT 2C/1 |
GTIN (EAN) | 4099986903197 |
Qty. | 50 items |
Depth | 45.5 mm |
Depth (inches) | 1.791 inch |
Height | 66.5 mm |
Height (inches) | 2.618 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 14.129 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
PE connection | No |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Connection type, additional connection | pluggable |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.34 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
PEN function | No |
Rated cross-section | 6 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 41 A |
Current at maximum wires | 41 A |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 mW |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 8 AWG |
Conductor size Factory wiring min. (cURus) | 22 AWG |
Conductor size Field wiring max. (cURus) | 8 AWG |
Conductor size Field wiring min. (cURus) | 22 AWG |
Current size B (cURus) | 37 A |
Current size C (cURus) | 37 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_323202) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322217) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-17 |
ECLASS 14.0 | 27-25-01-17 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
-
-
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:1514490000Packaging unit:50 PC
Coding element (terminal), Wemid, orange, Width: 3.3 mm
-
Item No.:1985830000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
-
Item No.:2733950000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm
-
Item No.:1985740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
-
Item No.:1985780000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
-
Item No.:2786910000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 78.7 mm
-
Item No.:2786900000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 54.4 mm
-
Item No.:1985760000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
-
Item No.:2733960000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm
-
Item No.:2810820000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 20, Pitch in mm (P): 8.00, Insulated: Yes, Width: 4.95 mm
-
Item No.:2733970000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm
-
Item No.:1985850000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
-
Item No.:1985840000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
-
Item No.:2786890000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 46.3 mm
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
-
-
-
-
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:2829070000Packaging unit:10 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 10, beige
-
Item No.:2882740000Packaging unit:10 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 9, beige
-
Item No.:2882750000Packaging unit:25 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 2, beige
-
Item No.:2882710000Packaging unit:25 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 6, beige
-
Item No.:2882700000Packaging unit:25 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 5, beige
-
Item No.:2882730000Packaging unit:20 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 8, beige
-
Item No.:2882720000Packaging unit:20 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 7, beige
-
Item No.:2829060000Packaging unit:25 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 4, beige
-
Item No.:2882690000Packaging unit:25 PC
Plug, 6 mm², 500 V, 30 A, Number of poles: 3, beige