Properties
Version | A-series, Partition plate |
Order No. | 2489090000 |
Type | APP 2 |
GTIN (EAN) | 4050118499308 |
Qty. | 50 items |
Depth | 45.15 mm |
Depth (inches) | 1.778 inch |
Height | 75.51 mm |
Height (inches) | 2.973 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 4.277 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39711) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2489090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2489090000) |
User Documentation |
[ADDITIONAL_NOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_80172)
[ADDITIONAL_NOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_80173) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2874890000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874880000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874900000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2051260000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, green
-
Item No.:2051610000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, white
-
Item No.:2534370000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, brown
-
Item No.:2871910000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, green, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2872130000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, red, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2051320000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2051240000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2872190000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2847720000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2051330000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Light Grey
-
Item No.:2051180000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2872210000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872060000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, white, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2051370000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, white
-
Item No.:2051250000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, yellow
-
Item No.:2051400000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, black
-
Item No.:2871920000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2534400000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Dark Blue
-
Item No.:2871890000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, red, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2534290000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, brown
-
Item No.:2872120000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Dark Blue, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2051460000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Light Grey
-
Item No.:2534360000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Dark Blue
-
Item No.:2872150000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, green, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2051340000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, yellow
-
Item No.:2872140000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872170000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872180000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, white, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2434390000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2898820000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2898810000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2434380000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2434350000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2548140000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2534530000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, brown
-
Item No.:2534260000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, black
-
Item No.:2534410000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, green
-
Item No.:2534540000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Dark Blue
-
Item No.:1552740000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2534470000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Dark Blue
-
Item No.:2534440000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, white
-
Item No.:2817030000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2816990000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2817020000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
Item No.:2831510000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2817050000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
-
Item No.:1989800000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989930000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2898690000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:1989810000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2898680000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:1989900000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2898660000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2881450000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1992110000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
-
Item No.:3109520000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109600000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2874830000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109480000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109540000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, white, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3023550000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3023560000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2874860000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109560000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109570000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3023540000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109490000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109440000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2874870000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2874850000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109420000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, green, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109630000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2874840000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109400000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109620000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, white, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109500000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, green, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109410000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2874820000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109610000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109460000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, white, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109530000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3112260000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109550000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109450000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3112280000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109580000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, green, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109470000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3112270000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2831520000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2898770000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2898760000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
-
Item No.:2847770000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2744120000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Item No.:2744110000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, dark beige