B2CF 3.50/10/180F SN OR BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

Item No. 1277690000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Tape
  • S2C-SMT 3.50/10/180LF 3.5SN BK RL
    Item No.:
    1358570000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/10/180LF 1.5SN BK RL
    Item No.:
    1358670000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90LF
  • S2CD-THR 3.50/20/90LF 3.2SN BK BX
    Item No.:
    1357930000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180F
  • S2L 3.50/10/180F 3.5SN OR BX
    Item No.:
    1729450000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Tape
  • S2C-SMT 3.50/10/90LF 1.5SN BK RL
    Item No.:
    1359120000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/10/90LF 3.2SN BK RL
    Item No.:
    1358950000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Box
  • S2C-SMT 3.50/10/180LF 3.5SN BK BX
    Item No.:
    1290250000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90F
  • S2L 3.50/10/90F 3.5SN OR BX
    Item No.:
    1728490000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/10/90F 3.5SN BK BX
    Item No.:
    1728650000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Box
  • S2C-SMT 3.50/10/90LF 1.5SN BK BX
    Item No.:
    1289870000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box