B2CF 3.50/16/180LR SN BK BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

Item No. 1278290000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Box
  • S2C-SMT 3.50/16/90LF 1.5SN BK BX
    Item No.:
    1289910000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/16/90LF 3.2SN BK BX
    Item No.:
    1289510000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Tape
  • S2C-SMT 3.50/16/90LF 3.2SN BK RL
    Item No.:
    1359030000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/16/90LF 1.5SN BK RL
    Item No.:
    1359150000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Box
  • S2C-SMT 3.50/16/180LF 3.5SN BK BX
    Item No.:
    1290280000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Tape
  • S2C-SMT 3.50/16/180LF 1.5SN BK RL
    Item No.:
    1358700000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/16/180LF 3.5SN BK RL
    Item No.:
    1358600000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90LF
  • S2CD-THR 3.50/32/90LF 3.2SN BK BX
    Item No.:
    1357970000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box