B2CF 3.50/18/180 SN OR BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

Item No. 1277350000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Box
  • S2C-SMT 3.50/18/90G 1.5SN BK BX
    Item No.:
    1289720000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/90G 3.2SN BK BX
    Item No.:
    1289330000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90G
  • S2CD-THR 3.50/36/90G 3.2SN BK BX
    Item No.:
    1357880000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Box
  • S2C-SMT 3.50/18/180G 3.5SN BK BX
    Item No.:
    1290110000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/180G 1.5SN BK BX
    Item No.:
    1290480000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Tape
  • S2C-SMT 3.50/18/180G 3.5SN BK RL
    Item No.:
    1358820000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/18/180G 1.5SN BK RL
    Item No.:
    1358990000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Tape
  • S2C-SMT 3.50/18/90G 3.2SN BK RL
    Item No.:
    1359540000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/18/90G 1.5SN BK RL
    Item No.:
    1359650000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape