B2CF 3.50/28/180F SN OR BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

Item No. 1277810000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Box
  • S2C-SMT 3.50/28/180LF 3.5SN BK BX
    Item No.:
    1290350000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180F
  • S2L 3.50/28/180F 3.5SN BK BX
    Item No.:
    1729700000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/28/180F 3.5SN OR BX
    Item No.:
    1729540000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90F
  • S2L 3.50/28/90F 3.5SN BK BX
    Item No.:
    1728740000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/28/90F 3.5SN OR BX
    Item No.:
    1728580000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box