B2L/S2L 3.50 KO BK BX

PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Item No. 1849740000

Properties

Is accessory of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Tape
  • S2C-SMT 3.50/04/90G 1.5SN BK RL
    Item No.:
    1359580000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/10/90G 3.2SN BK RL
    Item No.:
    1359490000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/04/90G 3.2SN BK RL
    Item No.:
    1359460000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/18/90G 3.2SN BK RL
    Item No.:
    1359540000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/22/90G 1.5SN BK RL
    Item No.:
    1359680000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Box
  • S2C-SMT 3.50/04/180G 1.5SN BK BX
    Item No.:
    1290410000
    Packaging unit:
    216 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/28/180G 3.5SN BK BX
    Item No.:
    1290160000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/28/180G 1.5SN BK BX
    Item No.:
    1290540000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/180G 1.5SN BK BX
    Item No.:
    1290480000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/04/180G 3.5SN BK BX
    Item No.:
    1290030000
    Packaging unit:
    216 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/12/180G 1.5SN BK BX
    Item No.:
    1290450000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/20/180G 3.5SN BK BX
    Item No.:
    1290120000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/12/180G 3.5SN BK BX
    Item No.:
    1290070000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Tape
  • S2C-SMT 3.50/10/180LF 1.5SN BK RL
    Item No.:
    1358670000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/16/180LF 3.5SN BK RL
    Item No.:
    1358600000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/06/180LF 1.5SN BK RL
    Item No.:
    1358640000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/12/180LF 3.5SN BK RL
    Item No.:
    1358580000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/06/180LF 3.5SN BK RL
    Item No.:
    1358540000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180F
  • B2CF 3.50/22/180F SN OR BX
    Item No.:
    1277770000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/46/180F SN OR BX
    Item No.:
    2558550000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 46, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/32/180F SN OR BX
    Item No.:
    1277830000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/44/180F SN BK BX
    Item No.:
    2558590000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 44, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/16/180F SN OR BX
    Item No.:
    1277740000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/18/180F SN BK BX
    Item No.:
    1277930000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180G
  • S2L 3.50/26/180G 3.5SN BK BX
    Item No.:
    1729050000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/08/180G 3.5SN BK BX
    Item No.:
    1728960000
    Packaging unit:
    120 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/46/180G 3.5SN BK BX
    Item No.:
    2559310000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/40/180G 3.5SN BK BX
    Item No.:
    2559280000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 40, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/32/180G 3.5SN BK BX
    Item No.:
    1729080000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/44/180G 3.5SN OR BX
    Item No.:
    2559250000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 44, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/38/180G 3.5SN OR BX
    Item No.:
    2556150000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 38, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/20/180G 3.5SN BK BX
    Item No.:
    1729020000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180F
  • S2L 3.50/06/180F 3.5SN OR BX
    Item No.:
    1729430000
    Packaging unit:
    102 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/06/180F 3.5SN BK BX
    Item No.:
    1729590000
    Packaging unit:
    102 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/26/180F 3.5SN BK BX
    Item No.:
    1729690000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/46/180F 3.5SN BK BX
    Item No.:
    2559410000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/32/180F 3.5SN OR BX
    Item No.:
    1729560000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/20/180F 3.5SN BK BX
    Item No.:
    1729660000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Tape
  • S2C-SMT 3.50/12/90LF 3.2SN BK RL
    Item No.:
    1358980000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/20/90LF 3.2SN BK RL
    Item No.:
    1359070000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/20/90LF 1.5SN BK RL
    Item No.:
    1359170000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/10/90LF 3.2SN BK RL
    Item No.:
    1358950000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180LRZE
  • B2CF 3.50/36/180LRZE SN OR BX
    Item No.:
    2054710000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90G
  • S2L 3.50/46/90G 3.5SN BK BX
    Item No.:
    2559840000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/16/90G 3.5SN OR BX
    Item No.:
    1727880000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/44/90G 3.5SN BK BX
    Item No.:
    2559830000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/22/90G 3.5SN BK BX
    Item No.:
    1728070000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/22/90G 3.5SN OR BX
    Item No.:
    1727910000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Box
  • S2C-SMT 3.50/26/180LF 1.5SN BK BX
    Item No.:
    1290730000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/28/180LF 3.5SN BK BX
    Item No.:
    1290350000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/22/180LF 3.5SN BK BX
    Item No.:
    1290320000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/34/180LF 3.5SN BK BX
    Item No.:
    1290380000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 34, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/04/180LF 3.5SN BK BX
    Item No.:
    1290220000
    Packaging unit:
    132 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Tape
  • S2C-SMT 3.50/18/180G 1.5SN BK RL
    Item No.:
    1358990000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/12/180G 1.5SN BK RL
    Item No.:
    1358920000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/04/180G 3.5SN BK RL
    Item No.:
    1358730000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/20/180G 3.5SN BK RL
    Item No.:
    1358830000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/06/180G 1.5SN BK RL
    Item No.:
    1358870000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Box
  • S2C-SMT 3.50/24/90LF 3.2SN BK BX
    Item No.:
    1289550000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/12/90LF 3.2SN BK BX
    Item No.:
    1289490000
    Packaging unit:
    66 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/18/90LF 3.2SN BK BX
    Item No.:
    1289520000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/10/90LF 1.5SN BK BX
    Item No.:
    1289870000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90LF
  • S2CD-THR 3.50/28/90LF 3.2SN BK BX
    Item No.:
    1357950000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2CD-THR 3.50/16/90LF 3.2SN BK BX
    Item No.:
    1357920000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180
  • B2CF 3.50/26/180 SN BK BX
    Item No.:
    1277580000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/12/180 SN BK BX
    Item No.:
    1277510000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/42/180 SN OR BX
    Item No.:
    2558430000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/36/180 SN BK BX
    Item No.:
    1277640000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/14/180 SN OR BX
    Item No.:
    1277330000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/26/180 SN OR BX
    Item No.:
    1277390000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/10/180 SN BK BX
    Item No.:
    1277490000
    Packaging unit:
    102 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/38/180 SN BK BX
    Item No.:
    2558460000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 38, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/28/180 SN BK BX
    Item No.:
    1277590000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/08/180 SN OR BX
    Item No.:
    1277290000
    Packaging unit:
    132 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180LR
  • B2CF 3.50/06/180LR SN BK BX
    Item No.:
    1278240000
    Packaging unit:
    85 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/18/180LR SN BK BX
    Item No.:
    1278300000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/18/180LR SN OR BX
    Item No.:
    1278110000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/30/180LR SN OR BX
    Item No.:
    1278180000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/28/180LR SN BK BX
    Item No.:
    1278370000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/42/180LR SN BK BX
    Item No.:
    2558690000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Box
  • S2C-SMT 3.50/32/90G 3.2SN BK BX
    Item No.:
    1289420000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/32/90G 1.5SN BK BX
    Item No.:
    1289800000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/90G 3.2SN BK BX
    Item No.:
    1289330000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/06/90G 1.5SN BK BX
    Item No.:
    1289640000
    Packaging unit:
    156 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/04/90G 3.2SN BK BX
    Item No.:
    1288980000
    Packaging unit:
    216 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/28/90G 3.2SN BK BX
    Item No.:
    1289390000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/12/90G 1.5SN BK BX
    Item No.:
    1289680000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/26/90G 1.5SN BK BX
    Item No.:
    1289770000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 26, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/22/90G 1.5SN BK BX
    Item No.:
    1289740000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/06/90G 3.2SN BK BX
    Item No.:
    1289270000
    Packaging unit:
    156 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/34/90G 3.2SN BK BX
    Item No.:
    1289430000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90G
  • S2CD-THR 3.50/28/90G 3.2SN BK BX
    Item No.:
    1357850000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2CD-THR 3.50/36/90G 3.2SN BK BX
    Item No.:
    1357880000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90F
  • S2L 3.50/32/90F 3.5SN OR BX
    Item No.:
    1728600000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/20/90F 3.5SN OR BX
    Item No.:
    1728540000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/14/90F 3.5SN BK BX
    Item No.:
    1728670000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/44/90F 3.5SN BK BX
    Item No.:
    2559490000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/38/90F 3.5SN BK BX
    Item No.:
    2559460000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/08/90F 3.5SN OR BX
    Item No.:
    1728480000
    Packaging unit:
    84 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/18/90F 3.5SN OR BX
    Item No.:
    1728530000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box