Properties
Version | Testing tools, Battery |
Order No. | 9007040000 |
Type | BATTERIE 12V FÜR UT1 UND UT2 |
GTIN (EAN) | 4008190078058 |
Qty. | 1 items |
Width | 28.5 mm |
Width (inches) | 1.122 inch |
Length | 10.32 mm |
Length (inches) | 0.406 inch |
Diameter | 10.32 mm |
Net weight | 8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Spare 12 V battery |
Voltage range | 12 V |
Battery type | 12V battery |
Protection degree | IP40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000356 |
ETIM 7.0 | EC000356 |
ETIM 8.0 | EC000356 |
ETIM 9.0 | EC000356 |
ETIM 10.0 | EC000356 |
ECLASS 9.0 | 27-05-04-01 |
ECLASS 9.1 | 27-05-04-90 |
ECLASS 10.0 | 27-05-04-01 |
ECLASS 11.0 | 27-05-04-01 |
ECLASS 12.0 | 27-05-04-01 |
ECLASS 13.0 | 27-05-04-01 |
ECLASS 14.0 | 27-05-04-01 |
ECLASS 15.0 | 27-05-04-01 |
ROHS | Conform |