Properties
Version | Testing tools, Battery |
Order No. | 9201310000 |
Type | BATTERIE 1,5V MICRO |
GTIN (EAN) | 4032248421121 |
Qty. | 2 items |
Width | 45 mm |
Width (inches) | 1.772 inch |
Diameter | 11 mm |
Net weight | 11.5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Voltage range | 1.5 V |
Battery type | 1.5 V type AAA battery |
Protection degree | IP40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000356 |
ETIM 7.0 | EC000356 |
ETIM 8.0 | EC000356 |
ETIM 9.0 | EC000356 |
ECLASS 9.0 | 27-05-04-01 |
ECLASS 9.1 | 27-05-04-90 |
ECLASS 10.0 | 27-05-04-01 |
ECLASS 11.0 | 27-05-04-01 |
ECLASS 12.0 | 27-05-04-01 |
ECLASS 13.0 | 27-05-04-01 |
ECLASS 14.0 | 27-05-04-01 |
ROHS | Conform |
Is accessory of
ToolsTesting2-pole voltage testerswith LED Display
ToolsTesting2-pole voltage testerswith LCD Display
ToolsTestingNon-contact testersNon-contact voltage tester