Properties
Version | Partition plate (terminal), beige, Height: 32 mm, Width: 8 mm, V-0 |
Order No. | 0366660000 |
Type | BB 3 AK4 |
GTIN (EAN) | 4008190081843 |
Qty. | 50 items |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 6.46 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |