Properties
Version | Partition plate (terminal), dark beige, Height: 25.85 mm, Width: 7.5 mm, V-0 |
Order No. | 0697560000 |
Type | BB 4/AKZ2.5 |
GTIN (EAN) | 4008190165383 |
Qty. | 50 items |
Height | 25.85 mm |
Height (inches) | 1.018 inch |
Width | 7.5 mm |
Width (inches) | 0.295 inch |
Net weight | 2.36 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74479) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0697560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0697560000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |