BCL-SMT 3.81/90F
- The BCL-SMT offers touch-safe security on the PCB which makes it ideal for live, current-carrying outputs.
- The BCL-SMT widens the range of applications with board-to-board connections between component assemblies.
- The BCL-SMT is reflow-compatible and can be seamlessly integrated into the automatic assembly and soldering process.
Two outlet directions give you a choice of position and thus more design flexibility.
- 180° standing
- 90° recumbent
Two housing variants are available for the BCL-SMT:
- Without flange
- With inverted solder flange ("LFI", with nut)
-
- Fastened to PCB without additional screw
- Fastened with screw to the SCZ FI
Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of customary connectors and offer space for labelling and coding.
-
商品编号:1975690000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975700000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 3, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975710000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975730000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 5, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975740000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975750000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 7, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975820000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 11, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
商品编号:1975830000包装单位:50 PC
PCB plug-in connector, female header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 12, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box