Properties
Version | Accessories, Fixing, metal |
Order No. | 1082400000 |
Type | BFEH 1/WSH |
GTIN (EAN) | 4008190989057 |
Qty. | 10 items |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 13.5 mm |
Width (inches) | 0.531 inch |
Net weight | 13.3 g |
Storage temperature | -25 °C...55 °C |
Material | metal |
Colour | grey |
Version | Fixing clip |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Pitch in mm (P) | 31 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60333) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1082400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1082400000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1082400000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
Terminal BlocksApplication rangeShielding and earthingAccessoriesBusbarsAngled rails