Properties
Version | Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 45 mm |
Order No. | 0345600000 |
Type | BFSC M5X45 |
GTIN (EAN) | 4008190058739 |
Qty. | 20 items |
Depth | 8.5 mm |
Depth (inches) | 0.335 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 8.5 mm |
Width (inches) | 0.335 inch |
Diameter | 5 mm |
Net weight | 5.808 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Diameter | 5 mm |
Metric size of the thread, external | 5 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59043) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0345600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0345600000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:0167000000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, grey, 180 A, Number of poles: 3, Pitch in mm (P): 14.00, Insulated: No, Width: 58 mm
-
Item No.:0345300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 180 A, Number of poles: 2, Pitch in mm (P): 14.00, Insulated: No, Width: 36 mm
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 70