BG ARGH HQP ALU PT6 CS

Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes

Item No. 1532210000

Properties

Accessories

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 FC
    Item No.:
    1919980000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • HDC HQ 8 MC
    Item No.:
    1919970000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry sideways
  • HDC HQM TSLU 1PG21
    Item No.:
    1003100000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry at top
  • HDC HQM TOLU 1PG21
    Item No.:
    1003080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ17-pole
  • HDC HQ 17 FC
    Item No.:
    1003200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • HDC HQ 17 MC
    Item No.:
    1003210000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
  • HDC HQP TOLU 1PG16
    Item No.:
    1003070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry sideways
  • HDC HQP TSLU 1PG16
    Item No.:
    1003090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCover
  • HDC HQP DOD 2BO CS
    Item No.:
    1251670000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side

  • HDC HQP DMD 2BO CS
    Item No.:
    1251660000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side

  • HDC HQP DOD 2BO
    Item No.:
    1003140000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • HDC HQP DMD 2BO
    Item No.:
    1003130000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

Is accessory of

    Power SuppliesDecentralised switched-mode power supply units IP65FieldPower® PROtop 1-phase assembly kit
  • FP PRO TOP1 48/10 2M
    Item No.:
    8000044520
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC

  • FP PRO TOP1 24/10 3M
    Item No.:
    8000051702
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC

  • FP PRO TOP1 24/20 2M
    Item No.:
    8000044517
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC

  • FP PRO TOP1 24/10 2M
    Item No.:
    8000044515
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC

  • FP PRO TOP1 48/10 3M
    Item No.:
    8000051770
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65
  • FP BOX
    Item No.:
    1957580000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN

  • FP BOX 10P
    Item No.:
    1957590000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate

  • FP BOX DCM
    Item No.:
    3021790000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN

  • FP BOX DC
    Item No.:
    1440920000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)

  • Power SuppliesDecentralised switched-mode power supply units IP65FieldPower® PROtop 3-phase assembly kit
  • FP PRO TOP3 24/20 2M
    Item No.:
    2887600000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN

  • FP PRO TOP3 24/10 3M
    Item No.:
    2887590000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN

  • FP PRO TOP3 48/10 3M
    Item No.:
    2887630000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN

  • FP PRO TOP3 24/10 2M
    Item No.:
    2887580000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN

  • FP PRO TOP3 48/10 2M
    Item No.:
    2887620000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN

  • FP PRO TOP3 24/20 3M
    Item No.:
    2887610000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorConnection box for MP-Bus Belimo
  • FP BOX MPB
    Item No.:
    1180300000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)

  • Power SuppliesDecentralised electronic load monitoring IP65FieldPower® topGUARD
  • FP TGD 8X4A 2P A IOL
    Item No.:
    2743480000
    Packaging unit:
    1 PC

    FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 2
  • FP ENC BSAS 220 2M
    Item No.:
    2659770000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium

  • FP ENC BSTS 155 2M
    Item No.:
    2659760000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent

  • FP ENC BSBS 155 2M
    Item No.:
    2659750000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 1
  • GH PT6
    Item No.:
    1070140000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 1
  • GH 10P PT6
    Item No.:
    1121980000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • BG GH 10P 4XVG PT6
    Item No.:
    1121990000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Power SuppliesDecentralised switched-mode power supply units IP65FieldPower® PROtop 3-phase with power bus
  • FP PRO TOP3 24/20 2P
    Item No.:
    2743450000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded

  • FP PRO TOP3 24/10 2P
    Item No.:
    2743440000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded

  • FP PRO TOP3 24/20 2PIOL
    Item No.:
    2743460000
    Packaging unit:
    1 PC

    FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 2
  • FP ENC BS 042 2B
    Item No.:
    2659710000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with fused outgoing circuit
  • FP BOX FUSE DC
    Item No.:
    8000007924
    Packaging unit:
    1 PC

    FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse

  • FP BOX FUSE
    Item No.:
    1961780000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse

  • FP BOX FUSE R
    Item No.:
    1025060000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with maintenance switch
  • FP BOX ON/OFF
    Item No.:
    1003260000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20
    Item No.:
    2819530000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF W/O AUX
    Item No.:
    2921380000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20 3AN
    Item No.:
    8000056232
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 3
  • FP ENC BSTS 155 3M
    Item No.:
    2632940000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent

  • FP ENC BSBS 155 3M
    Item No.:
    2632930000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • FP ENC BSAS 220 3M
    Item No.:
    2632950000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with maintenance switch and fused outlet
  • FP BOX ON/OFF16A FUSE R
    Item No.:
    8000028513
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 3
  • FP ENC BS 042 3B
    Item No.:
    2632810000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 42 mm, IP65, in closed state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 1
  • FP ENC BSBS 67 1M
    Item No.:
    2703910000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • FP ENC BSBS 129 1M
    Item No.:
    2703920000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black