Properties
Version | Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No |
Order No. | 1532200000 |
Type | BG ARGH HQP ALU PT6 |
GTIN (EAN) | 4050118337433 |
Qty. | 1 items |
Depth | 60.11 mm |
Depth (inches) | 2.367 inch |
Height | 39 mm |
Height (inches) | 1.535 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Net weight | 34.99 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 210f646e-64fd-46de-9a7c-8dff222ea2cb |
Material | Polycarbonate, glass fibre reinforced |
Silicone | No |
Colour | grey, RAL 7032 |
Design | HQ adapter |
Protection degree |
IP65
with corresponding enclosure |
UL 94 flammability rating | HB |
lockable | No |
Mounting position, installation notice | in FieldPower® sealing slot |
Version | Adapter |
Mounting position, installation notice | in FieldPower® sealing slot |
Protection degree |
IP65
with corresponding enclosure |
Silicone | No |
UL 94 flammability rating | HB |
Design | HQ adapter |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® HQ adapter](https://mdcop.weidmueller.com/mediadelivery/asset/900_253032)
[Manufacturer's Declaration FieldPower® plug-in connectors and HQ adapters](https://mdcop.weidmueller.com/mediadelivery/asset/900_42269) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62079)
[Success story -- FieldPower® customer reference PRO-EL](https://mdcop.weidmueller.com/mediadelivery/asset/900_245164) [Success story -- FieldPower® Kundenreferenz PRO-EL](https://mdcop.weidmueller.com/mediadelivery/asset/900_245165) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1532200000) |
Product Change Notification |
[Product Change Notification FieldPower® HQ Adapter](https://mdcop.weidmueller.com/mediadelivery/asset/900_96128)
[Produktänderungsmitteilung FieldPower® HQ Adapter](https://mdcop.weidmueller.com/mediadelivery/asset/900_96129) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1003040000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1354950000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1003070000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003080000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1003100000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003090000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1251660000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
-
Item No.:1003130000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1003140000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1251670000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
Is accessory of
-
Item No.:2659710000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:8000051702Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000044520Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000044515Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000051770Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000044517Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC
-
Item No.:2887620000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887630000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887590000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2887610000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887580000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2887600000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2632810000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 42 mm, IP65, in closed state, glass-fibre reinforced polycarbonate, black
-
Item No.:1180300000Packaging unit:1 PC
FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:1957590000Packaging unit:1 PC
FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate
-
Item No.:3021790000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1440920000Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1957580000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:2659760000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2659770000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:2659750000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:8000007924Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1961780000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
-
Item No.:1025060000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:2921380000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:2819530000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1003260000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:8000056232Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch
-
Item No.:2703920000Packaging unit:1 PC
FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2703910000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632930000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632940000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2632950000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:8000028513Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1121980000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121990000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1070140000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)