Properties
Version | FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black |
Order No. | 1121990000 |
Type | BG GH 10P 4XVG PT6 |
GTIN (EAN) | 4032248903030 |
Qty. | 10 items |
Depth | 42 mm |
Depth (inches) | 1.654 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 223 mm |
Width (inches) | 8.78 inch |
Net weight | 367 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 210f646e-64fd-46de-9a7c-8dff222ea2cb |
Cable gland clamping area, max. | 12 mm |
Cable gland clamping area, min. | 6 mm |
Cable gland material | Polyamide 6 |
Number of cable glands | 4 |
Material | Polycarbonate, glass fibre reinforced |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Type of mounting |
Screw mounting
Fixing lugs |
With cable gland | Yes |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® size 1 and 2 (10P) lid and base variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_253033)
[Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204220) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1121990000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E256877 |
Accessories
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1170690000Packaging unit:10 PC
Field Power® terminal rail, Steel, galvanized, 54 mm, for base part
-
Item No.:1069060000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2443760000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2443800000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2491870000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1126840000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1122200000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 25 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121950000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2486990000Packaging unit:5 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:8000005211Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 192 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Item No.:1534930000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1269960000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
Is accessory of
-
Item No.:1122200000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 25 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2486990000Packaging unit:5 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:1121950000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
Individual part of
Individual parts
-
Item No.:1909690000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Item No.:1777940000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 20, Polyethylene